- Article number:
- VX 8660.036
- Version
- Closed
- Material
- Carbon steel
- Color
- RAL 9005
- Supply includes
- Assembly components
- Dimensions
- Height: 100 mm( Height: 3.94 ˝ )
- Suitable for
- Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Depth: = 1,200 mm( Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Depth: = 47.2 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 12
- Weight/packaging unit
- 4.5 kg( 9.9 lb. )
- Packaging unit
- 2 pc(s).
- Suitable for
- for base/plinth system VX, carbon steel
- Net weight
- 4.36 kg
- Gross weight
- 4.498 kg
- PCF/VE (cradle-to-gate)
- 17.1 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177978263
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth trim panels, H: 100 mm, side, for D: 1200 mm, carbon steel