Baying systems TS 8

Article no.: TS 8645500

Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from carbon steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

LED system light

Side wall, screwable, carbon steel for TS, TS IT

Leveling Feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chiller

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

C rails 30/15 to EN 60 715 for VX, TS, VX SE

Section for cable entry, rear for TS, TP

Cable entry plates for installation in TS, SE and PC enclosures

Door stay for escape routes

Ride-up roller for TS, VX SE, PC

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, carbon steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, carbon steel

Base/Plinth Trim Panels, Side for base/plinth system VX, carbon steel

Base/Plinth Trim Panels, Side for base/plinth system VX, carbon steel

Cable Ducts

Article no.:
TS 8645500
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Base plates: Carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Base Plates
Mounting panel
2 TS punched rails, 18 x 38 mm
Dimensions
Width: 600 mm
Height: 1,400 mm
Depth: 500 mm
( Width: 23.6 ˝
Height: 55.1 ˝
Depth: 19.7 ˝ )
Dimensions of mounting plate (W x H)
499 mm x 1,296 mm
( 19.6 ˝ x 51 ˝ )
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating according to UL 50E
Type 1
Type 12
IK code
IK09
Number of doors
1
Base material
Carbon steel
Packaging unit
1 pc(s).
Net weight
72 kg
Gross weight
76 kg
Customs tariff number
94032080
EAN
4028177250970
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 600x1400x500 mm, Sheet steel, with mounting plate, single door at the front
Approvals
Bureau Veritas
Lloyds Register of Shipping
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Additional information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical System Catalogue
Technical details