- Article no.:
- TS 8665500
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Base plates: Carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Base Plates
Mounting panel
2 TS punched rails, 18 x 38 mm
- Dimensions
- Width: 600 mm
Height: 1,600 mm
Depth: 500 mm( Width: 23.6 ˝
Height: 63 ˝
Depth: 19.7 ˝ )
- Dimensions of mounting plate (W x H)
- 499 mm x 1,496 mm( 19.6 ˝ x 58.9 ˝ )
- Protection category IP to EN 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating according to UL 50E
- Type 1
- Type 12
- IK code
- IK09
- Number of doors
- 1
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Net weight
- 81 kg
- Gross weight
- 84.4 kg
- Customs tariff number
- 94032080
- EAN
- 4028177386655
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
TS Bayed enclosure system, WHD: 600x1600x500 mm, Sheet steel, with mounting plate, single door at the front