Baying systems TS 8

Article no.: TS 8828.500

Model no.: 2200H0800W0800D TS SGL TXT

Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from carbon steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

Cable Ducts

Article no.:
TS 8828.500
Model no.:
2200H0800W0800D TS SGL TXT
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Enclosure frame
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plate
Mounting plate
2 TS punched rails, 18 x 38 mm
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 31.5 ˝ )
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating according to UL 50E
Type 1
Type 12
IK code
IK09
Number of doors
1
Base material
Carbon steel
Packaging unit
1 pc(s).
Net weight
315.256 lb
Gross weight
323.633 lb
Customs tariff number
7326908688
EAN
4028177500532
UPC-Code
38083
ECLASS 8.0
27180101
Approvals
Bureau Veritas
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Additional information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Drawings
Technical System Catalogue
Technical details