- Article no.:
- TS 8901230
- Model no.:
- 1800H1600W0600D TS DBL TXT
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Lock: 3 mm double-bit
Base Plates
Mounting plate
2 TS punched rails, 18 x 38 mm
- Dimensions
- Width: 1,600 mm
Height: 1,800 mm
Depth: 600 mm( Width: 63 ˝
Height: 70.9 ˝
Depth: 23.6 ˝ )
- Protection category IP to EN 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating according to UL 50E
- Type 1
- Type 12
- IK code
- IK09
- Number of doors
- 2
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Net weight
- 557.76 lb
- Gross weight
- 558.399 lb
- Customs tariff number
- 9403200082
- UPC-Code
- 38115
- ECLASS 8.0
- 27180101