- Article no.:
- TS 8606512
- Applications
- Suitable for the installation of
- Partial Mounting Plates
- Component shelves and drawers
- Chassis and rails
- Partial doors with and without viewing panels
- fully glazed doors
- Drawers
- vertically divided doors
- Panels hinged at the top
- Protective Bar
- Material
- Enclosure frame, roof, rear panel and base plates: Carbon steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Roof and rear panel: dipcoat primed, powder-coated on the outside, textured paint
Base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Roof
Rear panel
Base plates, three-piece
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 600 mm( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
TS Bayed enclosure system, WHD: 600x2000x600 mm, Sheet steel, without mounting plate, without door