Baying systems TS 8 EMC enclosures

Article no.: TS 8808750

The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal's TS 8 enclosure is also available in a high RF attenuation version.

LED system light

EMC baying seal for TS

Divider panel for TS

Cable duct for vertical TS section

Grounding Braid

Cable duct

Article no.:
TS 8808750
Product description
The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, from the standard version up. For more demanding EMC requirements, Rittal offers the TS 8 enclosure in a version certified by the VDE with high RF attenuation.
Product changes
The benefits are improved formability, optimized corrosion behavior, and uniform appearance.
Material
Enclosure frame: Carbon steel with zinc-magnesium coating, 1.5 mm
Roof: Carbon steel with zinc-magnesium coating, 1.5 mm
Door: Carbon steel with zinc-magnesium coating, 2.0 mm
Rear wall: Carbon steel with zinc-magnesium coating, 1.5 mm
Base plates: Carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Uncoated
Door, rear panel and roof: Spray-finished on the outside and paint-free on the inside
Base plates: Zinc-plated
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Rear panel
Roof plate
Base Plates
Mounting panel
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails, 18 x 38 mm
2 support strips fitted in the enclosure depth
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 1
Type rating according to UL 50E
Type 1
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
Note
For bayed enclosures, the EMC baying seal is required
Base material
Carbon steel
Packaging unit
1 pc(s).
Net weight
130.15 kg
Gross weight
137 kg
Customs tariff number
94032080
EAN
4028177475748
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 800x2000x800 mm, Sheet steel, EMC version, with mounting plate, single door at the front
Approvals
DNV
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Additional information
Safety instructions