Baying systems TS 8 Modular enclosure

Article no.: SV 9670828

TS 8 baying system, for installation with partial doors and inner compartmentalization in a modular design.

LED system light

Side wall, screwable, carbon steel for TS, TS IT

Leveling Feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chiller

Baying bracket for TS/TS

Article no.:
SV 9670828
Material
Carbon steel
Surface finish
Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame
Rear panel
Base plates, three-piece
4 eyebolts
Test specification
IEC 61 439-1/-2
IEC 61 641
Protection category IP to IEC 60 529
Up to IP 54, depending on the panels
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
62 kg
Gross weight
66 kg
Customs tariff number
94032080
EAN
4028177575073
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
SV Modular enclosure, WHD: 800x2200x800 mm, sheet steel
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Additional information
Instructions
Data sheets
Technical details