- Article no.:
- SV 9670208
- Material
- Carbon steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Roof, rear panel, front trim panel, base plate: dipcoat primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Front trim panel
Roof
Rear panel
Gland plate
- Note
- The busbar enclosure is on one base/plinth together with the main enclosure, i.e. please select a base/plinth for the main enclosure which is 200 mm wider.
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Protection category IP to IEC 60 529
- IP 55
- Dimensions
- Width: 200 mm
Height: 2,000 mm
Depth: 800 mm( Width: 7.87 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 40 kg
- Gross weight
- 45 kg
- Customs tariff number
- 94032080
- EAN
- 4028177574939
- ETIM 9
- EC002525
- ECLASS 8.0
- 27180101
- Product description
-
SV Busbar enclosure, WHD: 200x2000x800 mm, sheet steel