- Article no.:
- SV 9690020
- Version
- Without interior fitting
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof sheet: carbon steel, 1.5 mm
Door: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: powder-coated, textured paint
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Door and rear panel, perforated
Roof plate
Lock: 3 mm double-bit
- Protection category IP to EN 60 529
- IP 20
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 600 mm( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 48 kg
- Gross weight
- 48.5 kg
- PCF/VE (cradle-to-gate)
- 162.14 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177043473
- ETIM 9
- EC000261
- Product description
-
VX ESS energy storage enclosure, WHD: 600x2,000x600 mm, with door, rear panel