Energy-saving enclosure VX ESS

Article no.: SV 9690043

Enclosure frame with roof plate, perforated door and rear panel. With flexible interior fitting. Ideal for efficient and modular expansion of energy storage with slide rails.

Punched Rails, 23 x 23 mm for VX, TS, VX SE

Captive nut

Article no.:
SV 9690043
Version
With flexible interior fitting
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof sheet: carbon steel, 1.5 mm
Door: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: powder-coated, textured paint
Color
RAL 7035
Supply includes
Enclosure frame
Door and rear panel, perforated
Roof plate
Lock: 3 mm double-bit
Protection category IP to EN 60 529
IP 20
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
PCF/VE (cradle-to-gate)
290.48 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
94032080
EAN
4028177044319
ETIM 9
EC000261
Product description
VX ESS energy storage enclosure WHD: 800x2,000x800 mm, with door, rear panel, interior fitting
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions