- Article no.:
- TS 8018792
- Model no.:
- TSFM717120NC
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Padlock Comfort handle
Base Plates
Mounting plate
12 inch removable floor stands
- Dimensions
- Width: 1,800 mm
Height: 1,800 mm
Depth: 500 mm( Width: 70.9 ˝
Height: 70.9 ˝
Depth: 19.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 559.965 lb
- Gross weight
- 560 lb
- Customs tariff number
- 7326908688
- UPC-Code
- 84358