TS 8 Flange Mount Disconnect Floormount Enclosure

Article no.: TS 8018.811

Model no.: TSFM717116XC

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

Cable Ducts

Article no.:
TS 8018.811
Model no.:
TSFM717116XC
Product description
Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs. Includes operator handle interlocking kit to securely lock most commercially available operator handles to enclosure and door latch.
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Dimensions
Width: 1,800 mm
Height: 1,800 mm
Depth: 400 mm
( Width: 70.9 ˝
Height: 70.9 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Gross weight
246.001 lb
Customs tariff number
7326909099
UPC-Code
85554
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings