- Article no.:
- VX 9680008
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Rear panel
Base Plates
- Protection category IP to EN 60 529
- Up to IP 54, depending on the panels
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Dimensions
- Width: 1,000 mm
Height: 2,000 mm
Depth: 800 mm( Width: 39.4 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 56.44 kg
- Gross weight
- 95 kg
- Customs tariff number
- 94032080
- EAN
- 4028177981331
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX modular enclosure, WHD: 1000x2000x800 mm, carbon steel