- Article no.:
- VX 9666916
- Material
- Carbon steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Base plates: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Base Plates
Rear panel
Roof plate
Lock: 3 mm double-bit
- Number of doors
- 1
- Note
- Use VX basic enclosures for 600 mm wide installation divider
- For a base/plinth height of 200 mm, 2 packs each of plinth corner pieces, 100 mm and base/plinth trim panels, 100 mm are required
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Test specification
- IEC 61 439-1/-2
- Dimensions
- Width: 850 mm
Height: 2,000 mm
Depth: 600 mm( Width: 33.5 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 89.2 kg
- Gross weight
- 91.6 kg
- PCF/VE (cradle-to-gate)
- 288.3 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177929722
- ETIM 9
- EC000214
- ECLASS 8.0
- 27142409
- Product description
-
VX Distribution enclosure (ISV), WHdepth 850x2000x600 mm, sheet steel, single-door