Compact Panel

Article no.: CP 6340000

Command panel in an elegant design made from extruded aluminium sections. Ideal for small operator panels. Versatile interior installation

Article no.:
CP 6340000
Version
With support arm connection 90 x 71 mm for CP 40, steel
Product description
For small operating units built into front panels. The front panel is inserted from the rear and secured with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right. Roof tray with cut-out and reinforcement for CP 40 support arm system, steel.
Material
Roof tray, base tray: die-cast zinc
Rear wall: Aluminum
Side parts: Extruded aluminum section
Screw cover: Plastic
Surface finish
Roof tray, base tray, side parts: Powder-coated
Rear panel: Natural anodized
Color
RAL 7024
Supply includes
Roof tray
Base tray
Rear panel
Side parts
Screw cover
Seal and screw clamp
Dimensions
Width: 241 mm
Height: 238 mm
Depth: 87 mm
( Width: 9.49 ˝
Height: 9.37 ˝
Depth: 3.43 ˝ )
Protection category IP to IEC 60 529
IP 65
Protection category NEMA
NEMA 12
Suitable for front panel width
178 mm
( 7.01 ˝ )
Suitable for front panel height
200 mm
( 7.87 ˝ )
Version
Service access from rear
Base material
Aluminum
Packaging unit
1 pc(s).
Net weight
2.576 kg
Gross weight
3.68 kg
Customs tariff number
94032080
EAN
4028177382688
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
CP Compact Panel, WHD: 241x238x87 mm, aluminum, for front panel WH 178x200 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details