- Article no.:
- CP 6340100
- Version
- With support arm connection 90 x 71 mm for CP 40, steel
- Product description
- For small operating units built into front panels. The front panel is inserted from the rear and secured with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right. Roof tray with cut-out and reinforcement for CP 40 support arm system, steel.
- Material
- Roof tray, base tray: die-cast zinc
Rear wall: Aluminum
Side parts: Extruded aluminum section
Screw cover: Plastic
- Surface finish
- Roof tray, base tray, side parts: Powder-coated
Rear panel: Natural anodized
- Color
- RAL 7024
- Supply includes
- Roof tray
Base tray
Rear panel
Side parts
Screw cover
Seal and screw clamp
- Dimensions
- Width: 241 mm
Height: 388 mm
Depth: 87 mm( Width: 9.49 ˝
Height: 15.3 ˝
Depth: 3.43 ˝ )
- Protection category IP to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- Suitable for front panel width
- 178 mm( 7.01 ˝ )
- Suitable for front panel height
- 350 mm( 13.8 ˝ )
- Version
- Service access from rear
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 3.62 kg
- Gross weight
- 4.667 kg
- Customs tariff number
- 94032080
- EAN
- 4028177382695
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Compact Panel, WHD: 241x388x87 mm, aluminum, for front panel WH 178x350 mm