- Article no.:
- CP 6372563
- Version
- Support arm connection Ø 130 mm
- Benefits
- Aluminum housing, high thermal conductivity for optimum passive heat dissipation.
- Low weight coupled with high stability
- Compatible with all Rittal stand and support arm systems
- Material
- Housing: Extruded aluminum section
Corner pieces: Die-cast zinc
Corner protectors: Plastic
- General color
- Natural anodized
- Color
- Housing: Natural anodized.
Corner pieces: RAL 7035
Corner protectors: Similar to RAL 7024
- Supply includes
- Enclosure with cut-out for support arm connection
3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
Seals and assembly components for front panels
Rear panel screwed, enclosure hinged at the front with side double-bit lock insert
- Dimensions
- Width: 628.5 mm
Height: 708.5 mm
Depth: 209 mm( Width: 24.7 ˝
Height: 27.9 ˝
Depth: 8.23 ˝ )
- Installation depth
- 191 mm( 7.52 ˝ )
- Protection category IP to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- Suitable for front panel width
- 520 mm( 20.5 ˝ )
- Suitable for front panel height
- 600 mm( 23.6 ˝ )
- Version
- Service access from rear
- Note
- The support arm connection may be swapped over by rotating the enclosure
- Base material
- Aluminum
- Lock
- Lock version: Sickle-shaped locking nose
No. of locks: 2
Lock Insert: 3 mm double-bit
- Packaging unit
- 1 pc(s).
- Net weight
- 18.7 kg
- Gross weight
- 20.34 kg
- EAN
- 4028177663145
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Compact Panel, for front panel BH 520x600 mm, installation depth 191 mm, Extruded aluminum section, Support arm connection Ø 130 mm, Screw-fastened rear panel