Operating housing with handle strips

Article no.: CP 6315300

Command panel with handle strips in contemporary design of sheet steel, with Ø 130 mm support arm cut-out to fit CP 60/120/180 support arm system, service access optionally from the front or rear, aluminum front panel easily removable for machining, protection category IP 55

Article no.:
CP 6315300
Material
Housing and door: Carbon steel
Handle strips: Aluminum
Front panel: Aluminum
Cover caps: Plastic
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodized
Front panel: Natural anodized.
Color
Housing and door: RAL 7035
Handle strip: Natural anodized
Front panel: Natural anodized.
Cover caps: Similar to RAL 7024
Supply includes
Housing with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminum front panel
Side handle strips and cover caps
Cam lock with 3 mm double-bit insert
Integral interior mounting bracket with TS system punchings
Dimensions
Width: 380 mm
Height: 380 mm
Depth: 210 mm
( Width: 15 ˝
Height: 15 ˝
Depth: 8.27 ˝ )
Protection category IP to IEC 60 529
IP 55
Version
Service access from front
Note
The support arm connection and door catch may be swapped over by rotating the enclosure
Optional: Support arm connection Ø 130 mm, preformed off-center in the reinforcement plate, easily drilled out
Lock systems for servicing access from the front: 41 mm lock inserts, type C, lock cylinder, plastic handles and T-handles, type C
Base material
Aluminum
Note on Model No.:
Compatible mounting plate 5050.453 with shipping bag 5050.507
Lock
Lock version: Sickle-shaped locking nose
No. of locks: 1
Lock Insert: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
9.104 kg
Gross weight
9.583 kg
EAN
4028177693951
ECLASS 8.0
27180505
Product description
CP Operating housing with handle strips, WHD: 380x380x210 mm, Sheet steel, handle strips made of aluminum, Servicing access from the front
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details