- Article no.:
- CP 6320000
- Material
- Housing and door: Carbon steel
Handle strips: Aluminum
Front panel: Aluminum
Cover caps: Plastic - Surface finish
- Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodized
Front panel: Natural anodized. - Color
- Housing and door: RAL 7035
Handle strip: Natural anodized
Front panel: Natural anodized.
Cover caps: Similar to RAL 7024 - Supply includes
- Housing with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminum front panel
Side handle strips and cover caps
Cam lock with 3 mm double-bit insert
Integral interior mounting bracket with TS system punchings - Dimensions
- Width: 300 mm
Height: 200 mm
Depth: 155 mm( Width: 11.8 ˝
Height: 7.87 ˝
Depth: 6.1 ˝ ) - Protection category IP to IEC 60 529
- IP 55
- Version
- Service access from rear
- Note
- The support arm connection and door catch may be swapped over by rotating the enclosure
- Optional: Support arm connection Ø 130 mm, preformed off-center in the reinforcement plate, easily drilled out
- Lock systems for servicing access from the rear: 27 mm lock inserts, type A, lock cylinder, plastic handles and T-handles, type B
- Base material
- Aluminum
- Lock
- Lock version: Cam
No. of locks: 1
Lock Insert: 3 mm double-bit - Packaging unit
- 1 pc(s).
- Net weight
- 4.29 kg
- Gross weight
- 4.38 kg
- Customs tariff number
- 94032080
- EAN
- 4028177693975
- ECLASS 8.0
- 27180505
- Product description
- CP Operating housing with handle strips, WHD: 300x200x155mm, Sheet steel, handle strips made of aluminum, Servicing access from the rear
Operating housing with handle strips
Article no.: CP 6320000
Command panel with handle strips in contemporary design of sheet steel, with Ø 130 mm support arm cut-out to fit CP 60/120/180 support arm system, service access optionally from the front or rear, aluminum front panel easily removable for machining, protection category IP 55