Comfort Panel

Article no.: CP 8015401

Model no.: CP141806

Operating housing in a stylish / slimline design made from extruded aluminium sections for effective heat dissipation, with support arm cut-out Ø 130 mm or rectangular 120 x 65 mm to fit support arm system CP 60 / 120 / 180, service access from the front or rear, uniform all-round mounting channels for individual installation of accessories without machining, protection category IP 65. For the North American market, we have enhanced our product offerings to include the below additional size options.

Article no.:
CP 8015401
Model no.:
CP141806
Benefits
Aluminum housing, high thermal conductivity for optimum passive heat dissipation.
Low weight coupled with high stability
Compatible with all Rittal stand and support arm systems
Material
Housing: Extruded aluminum section
Corner pieces: Die-cast zinc
Corner protectors: Plastic
Color
Housing: Natural anodized.
Corner pieces: RAL 7035
Corner protectors: Similar to RAL 7024
Supply includes
Seals and assembly components for front panels
Suitable for front panel width
450 mm
( 17.7 ˝ )
Note
The support arm connection may be swapped over by rotating the enclosure
3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
OUT_SUITABLE_FOR_FRONT_PANEL_HEIGHT
350 mm
( 13.8 ˝ )
Packaging unit
1 pc(s).
Net weight
30.999 lb
Gross weight
30.999 lb
Customs tariff number
9403200082
UPC-Code
86876
Approvals
UL + C-UL (listed)
Documentation
Info sheet
Data sheets
Drawings