Pedestals

Article no.: TP 6706600

TopConsole pedestals, four widths and two different depths provide the basis for every TopConsole solution. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.

Article no.:
TP 6706600
Material
Housing: Carbon steel, 1.5 mm
Door and console lid: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Carbon steel
Surface finish
Housing, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing open at top
Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear)
Mounting panel
Base Plates
Dimensions of mounting plate (W x H)
1,099 mm x 571 mm
( 43.3 ˝ x 22.5 ˝ )
Number of doors
2
Dimensions
Width: 1,200 mm
Height: 675 mm
Depth: 500 mm
( Width: 47.2 ˝
Height: 26.6 ˝
Depth: 19.7 ˝ )
Protection category IP to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Note
Mounting plate, depth variable in 25 mm increments
Packaging unit
1 pc(s).
Net weight
72 kg
Gross weight
73 kg
Customs tariff number
94032080
EAN
4028177959903
ETIM 9
EC000784
ETIM 8
EC000784
ECLASS 8.0
27180504
Product description
TP TopConsole system, pedestal, WHD: 1200x675x500 mm, Sheet steel
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Additional information
Instructions
Safety instructions
Data sheets
Technical details