- Article no.:
- CM 6730100
- Product description
- To cover the entire base opening for CM or the entire roof opening when using TopConsole pedestals on their own.
- Material
- Carbon steel
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Dimensions
- Height: 24.5 mm( Height: 0.96 ˝ )
- Suitable for
- Enclosure type: TP pedestals
Width: = 600 mm
Depth: = 500 mm( Enclosure type: TP pedestals
Width: = 23.6 ˝
Depth: = 19.7 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packaging unit
- 1 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 5.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177554399
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TP closure plate, for TP, for WD: 600x500 mm