Pedestal Base Plates for CP 40

Article no.: CP 6146100

Article no.:
CP 6146100
Version
Stationary
Color
RAL 7035
Supply includes
Pedestal base plate/cross member
Load capacity, static
15 kg
( 33.1 lb. )
Dimensions
Width: 400 mm
Height: 10 mm
Depth: 400 mm
( Width: 15.7 ˝
Height: 0.39 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
13.015 kg
Gross weight
13.7 kg
Customs tariff number
73269098
EAN
4028177384552
ETIM 9
EC002535
ECLASS 8.0
27182604
Product description
CP Pedestal base plate modular, CP 40, steel
Documentation
Info sheet
Data sheets
Technical details