- Article no.:
 
- CP 6206200
 
- Product description
 
- Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section. 
 
- Material
 
- Support section: Extruded aluminum section 
 
- Color
 
- Support section: RAL 7035 
 
- Supply includes
 
- Support section 
 
- Length
 
- 2,000 mm( 78.7 ˝ ) 
 
- Dimensions
 
- Width: 59 mm
Height: 85 mm
Length: 2,000 mm( Width: 2.32 ˝
Height: 3.35 ˝
Length: 78.7 ˝ )  
- Packaging unit
 
- 1 pc(s). 
 
- Net weight
 
- 9.816 kg
 
- Gross weight
 
- 10.333 kg
 
- Customs tariff number
 
- 76042100 
 
- EAN
 
- 4028177684287 
 
- ETIM 9
 
- EC000882 
 
- ECLASS 8.0
 
- 27400556 
 
- Product description
 
- 
CP Support section CP 60, solid, L: 2000 mm