Consolets, Bases and Columns Carbon steel

Article no.: CP 8018827

Model no.: C161611HC CS 406x406x282

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted.

Article no.:
CP 8018827
Model no.:
C161611HC CS 406x406x282
Product description
The consolet is one-piece enclosure body with 30 or 60 degree slope depending on orientation. The pedestal column is designed to be used in conjunction with the pedestal base.
Material
Carbon steel
Packaging unit
1 pc(s).
Net weight
21.601 lb
Gross weight
21.601 lb
Customs tariff number
7326909099
UPC-Code
84393