- Article no.:
- CP 8018854
- Model no.:
- C66SCOLC
- Product description
- The consolet is one-piece enclosure body with 30 or 60 degree slope depending on orientation. The pedestal column is designed to be used in conjunction with the pedestal base.
- Material
- Carbon steel
- Material thickness pedestal
- 2 mm( 0.08 ˝ )
- Pedestal tube cross-section depth
- 152 mm( 5.98 ˝ )
- Pedestal tube cross-section width
- 152 mm( 5.98 ˝ )
- Dimensions
- Height: 889 mm( Height: 35 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 20.503 lb
- Gross weight
- 20.906 lb
- Customs tariff number
- 7326909099
- UPC-Code
- 84420