- Article no.:
- CS 9784520
- Version
- Enclosure with width 1200 mm has two 600 mm-wide mounting panels
- Product description
- Outdoor housing with 100 mm transport base/plinth and rain canopy projecting on all sides.
- Material
- Aluminum AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Color
- RAL 7035
- Supply includes
- Single-walled outdoor enclosure, fully preconfigured
Basic enclosure with gland plate, three-part
25 mm system punchings in the roof, base, front and in the enclosure depth
Front door(s) with door stay, swing lever handle and semi-cylinder, lock BJ20027
Transport plinth with screw-fastened trim panels front and rear
Rain canopy
- Dimensions
- Width: 1,200 mm
Height: 1,200 mm
Depth: 400 mm( Width: 47.2 ˝
Height: 47.2 ˝
Depth: 15.7 ˝ )
- Dimensions
- Overall height: 1,355 mm
Rain canopy width: 1,250 mm
Rain canopy height: 55 mm
Rain canopy depth: 450 mm
Clearance width: 512 mm
Clearance height: 1,112 mm
Clearance depth: 349 mm
Height of base/plinth: 100 mm( Rain canopy width: 49.2 ˝
Rain canopy height: 2.17 ˝
Rain canopy depth: 17.7 ˝
Clearance width: 20.2 ˝
Clearance height: 43.8 ˝
Clearance depth: 13.7 ˝
Height of base/plinth: 3.94 ˝ )
- Design Centre bar
- With removable centre bar, 2 lockable doors
- Type rating according to UL 50E
- Type 3R
- Protection category IP to IEC 60 529
- IP 55
- IK code
- IK10
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 66 kg
- Gross weight
- 67 kg
- Customs tariff number
- 94032080
- EAN
- 4028177569195
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101