- Article no.:
- AX 9792055
- Product description
- Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.
- Benefits
- Housing for AX compact enclosures, for use outdoors
- For creating an enclosure-within-an-enclosure concept
- Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation
- Material
- Aluminum AlMg3
- Surface finish
- Powder-coated
- Supply includes
- Support rails for wall mounting
Brush strip
Stepped collar M25
Cam lock with 3 mm double-bit insert
Incl. grounding and assembly components
- Note
- Depending on the application/environment, a carbon steel or stainless steel enclosure may be built into the housing
- Dimensions
- Width: 421 mm
Height: 550 mm
Depth: 308 mm( Width: 16.6 ˝
Height: 21.7 ˝
Depth: 12.1 ˝ )
- Suitable for
- Enclosure type: AX
Width: = 300 mm
Height: = 400 mm
Depth: = 210 mm( Enclosure type: AX
Width: = 11.8 ˝
Height: = 15.7 ˝
Depth: = 8.27 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 10.5 kg
- Gross weight
- 11.1 kg
- Customs tariff number
- 94032080
- EAN
- 4028177961807
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
Outdoor encapsulation for AX wall-mounted enclosures, WHD: 300 x 400 x 210 mm