TS IT Network/Server Enclosure with glazed door, IP 55, empty enclosure

Article no.: DK 5516790

TS IT, sealed, for direct enclosure-specific climate control. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.

Quick-fit baying connector, three-piece for TS/TS

Baying connector, external for TS/TS

C Rails for TS, VX SE

C Rails for TS, VX SE

Cable clamp rail for TS, TS IT

Cable clamp rail for TS, TS IT

Article no.:
DK 5516790
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 7035
Color
Housing frame and panels: RAL 7035
Supply includes
Enclosure frame TS 8 with doors and roof plate
Glazed aluminum door, front (180°)
Carbon steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with base plate, multi-piece, solid
Baying seal and sealing kit for base plates (supplied loose)
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 1,200 mm
( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 47.2 ˝ )
Design doors
closed, IP 55
Design of 19" mounting level(s)
without 19" interior fitting
Protection category IP to EN 60 529
IP 55 only in conjunction with baying seal or screw-fastened side panels
Note
The door-opening angle may vary depending on site requirements or applications
for enclosures with height and depth: 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
Base material
Aluminum
Packaging unit
1 pc(s).
EAN
4028177703506
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, without 482.6 mm (19") interior installation, glazed door, WHD: 800 x 2200 x 1200 mm, 47 U, IP 55
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Visio Shapes