Network enclosure TE 8000

Article number: TE 7996.888

TE 8000 IT enclosure with glazed door, designed for individual interior installation.

Article number:
TE 7996.888
Version
with side panels
Benefits
No frame structure
Optimum accessibility
Easily installed
Interchangeable door catch
Material
Carbon steel
Viewing door: Single-pane safety glass, 3 mm
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
General color
RAL 7035
Color
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Glazed door at the front, incl. 130° hinge, design handle and security lock 3524 E
Carbon steel door at the rear, including 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional populating with module plates)
Roof plate, incl. concealed cut-out for cable entry and optional fan
4 leveling feet, M10 (supplied loose)
4 spacers, 20 mm, to raise the roof (supplied loose)
Side panels, lockable, including security lock 3524 E
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 39.4 ˝ )
Height units
42 U
Height units
42 U
Mounting space to 19" level, front/rear
80 mm / 130 mm
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Load capacity
4,000 N
Protection category IP to EN 60 529
IP 20
Base material
Carbon steel
Packaging unit
1 pc(s).
Net weight
126 kg
Gross weight
132 kg
EAN
4028177816725
ETIM 9
EC002499
ECLASS 8.0
27180207
Documentation
Instructions
Data sheets
Technical details