- Article number:
- CP 6218.210
- Product description
- Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover profile. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel suitable for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
- Material
- Support section: Extruded aluminum section
Cover: Plastic
- Color
- Support section: RAL 7035
Cover: RAL 7024
- Supply includes
- Support section
Clip-in lid
- Length
- 2,000 mm( 78.7 ˝ )
- Dimensions
- Width: 90 mm
Height: 160 mm
Length: 2,000 mm( Width: 3.54 ˝
Height: 6.3 ˝
Length: 78.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 21.442 kg
- Gross weight
- 22.571 kg
- Customs tariff number
- 76042100
- EAN
- 4028177683853
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Support section CP 180, open, L: 2000 mm