- Article no.:
- CP 6206640
- Benefits
- Integral adjustment facility
- Removable cover for easy cable routing
- Applications
- Connection component from CP 60 horizontal to CP 40 vertical
- For external mounting of small, slimline command panel with CP 40 components, if the greater load capacity of CP 60 is needed for large jib lengths or if an intermediate hinge is required for the application.
- Material
- Angle adapter 90°: Cast aluminum
Cover: Plastic
- Color
- Angle adapter 90°: RAL 7035
Cover: RAL 7024
- Supply includes
- Seals
Adjusting screws
Self-tapping screws and clamping screws for support section attachment
- Rifid y/n
- Yes
- Packaging unit
- 1 pc(s).
- Net weight
- 1.04 kg
- Gross weight
- 1.12 kg
- Customs tariff number
- 79070000
- EAN
- 4028177693913
- ETIM 9
- EC000882
- ECLASS 8.0
- 27189263
- Product description
-
CP Angle adaptor 90°, for support arm combination CP 60 to CP 40