- Article no.:
- CP 6206.420
- Benefits
- The inner toothed hinge allows stable locking of the tilted enclosure in a variety of positions.
- The swivel range can be limited by inserting the set screws provided.
- Applications
- For connecting a command panel to a tilting adapter
- Coupling CP 60/120/180 for support arm connection Ø 130 mm, 6206.300, 6212.300, 6218.300
- Attachment CP 60/120 for support arm connection Ø 130 mm, 6206.320, 6212.320
- Angle coupling 90°, CP 60/120, 6206.380, 6212.380
- Material
- Tilting adapter: Cast aluminum
Concertina section: Plastic
- Color
- RAL 7024
- Supply includes
- Seals
Concertina section
Fasteners
- Rotating/tilting
- Yes
- Tilt angle note
- Adjustable in 7.5° increments
- Packaging unit
- 1 pc(s).
- Net weight
- 1.35 kg
- Gross weight
- 1.42 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684447
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Tilting adaptor 45°, CP 60/120, for support arm connection Ø 130 mm