Large enclosure HD

Article no.: HD 4000885

The HD large enclosure is a bayable enclosure solution for hygienically sensitive areas that are subjected to regular cleaning.

Article no.:
HD 4000885
Material
Housing and door: Stainless steel 1.4301 (AISI 304)
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Mounting plate: Carbon steel
Surface finish
Housing and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting panel: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure frame with welded-on rear panel base plate
Door with fitted seal
Right-hand door catch on single-door enclosures may be swapped to the left
Mounting panel
Options
HD supporting structure with leveling
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 500 mm
( Width: 31.5 ˝
Height: 70.9 ˝
Depth: 19.7 ˝ )
Dimensions of mounting plate (W x H)
699 mm x 1,696 mm
( 27.5 ˝ x 66.8 ˝ )
Door opening angle
125°
IK code
IK08
Base material
Stainless steel 1.4301 (AISI 304)
Protection category IP to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 4X
Type rating according to UL 50E
Type 1
Type 3R
Type 4X
Type 12
Packaging unit
1 pc(s).
Net weight
96 kg
Gross weight
97.5 kg
Customs tariff number
94032080
EAN
4028177693593
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Approvals
UL + C-UL (listed)
Documentation
Instructions
White Paper
Data sheets
Technical System Catalogue