HD baying frame for large enclosure HD

Article number: HD 4000.718

HD baying frame for the gap-free baying of HD system enclosures.

Article number:
HD 4000.718
Material
Stainless steel 1.4301 (AISI 304), 2.0 mm
Surface finish
Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
Seal
Assembly components
Note
For each baying frame mounted, the total width of the baying combination increases by 44 mm
Suitable for
Height: = 1,800 mm
Depth: = 500 mm
( Height: = 70.9 ˝
Depth: = 19.7 ˝ )
Customs tariff number
94032080
EAN
4028177976962
Product description
HD baying frame system enclosure, for HxD 1800x500 mm, stainless steel