- Article no.:
- HD 4000520
- Material
- Carbon steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Height: = 2,000 mm( Height: = 78.7 ˝ )
- Customs tariff number
- 73269098
- EAN
- 4028177976931
- Product description
- HD mounting plate infill, for H: 2000 mm