HD baying frame for large enclosure HD

Article no.: HD 4000785

HD baying frame for the gap-free baying of HD system enclosures.

Article no.:
HD 4000785
Material
Stainless steel 1.4301 (AISI 304)
Supply includes
Including seal for HD angled roof attachment
Assembly components
Note
For each baying frame mounted, the total width of the baying combination increases by 44 mm
Suitable for
Height: = 1,800 mm
Depth: = 500 mm
( Height: = 70.9 ˝
Depth: = 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
9.5 kg
Gross weight
12.5 kg
Customs tariff number
94039910
EAN
4028177693647
ETIM 9
EC002622
ETIM 8
EC002622
ECLASS 8.0
27189263
Documentation
Instructions
Data sheets
Technical System Catalogue