- Article no.:
- VX 5051046
- Material
- Carbon steel
- Surface finish
- dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Suitable for
- Enclosure type: VX
 Width: 1,000 mm
 Depth: 400 mm( Enclosure type: VX
 Width: 39.4 ˝
 Depth: 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 4.4 kg
- Gross weight
- 6.4 kg
- EAN
- 4028177928145
- ETIM 9
- EC000744
- ETIM 8
- EC000261
- ECLASS 8.0
- 27182405