Roof plate for VX

Article no.: VX 5051047

Article no.:
VX 5051047
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 1,000 mm
Depth: 500 mm
( Enclosure type: VX
Width: 39.4 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
5.6 kg
Gross weight
7.6 kg
EAN
4028177928138
ETIM 9
EC000744
ETIM 8
EC000261
ECLASS 8.0
27182405