- Article no.:
- VX 5051052
- Material
- Carbon steel
- Surface finish
- dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Suitable for
- Enclosure type: VX
Width: 1,200 mm
Depth: 800 mm( Enclosure type: VX
Width: 47.2 ˝
Depth: 31.5 ˝ ) - Packaging unit
- 1 pc(s).
- Net weight
- 10.8 kg
- Gross weight
- 17.1 kg
- Customs tariff number
- 73269098
- EAN
- 4028177928084
- ETIM 9
- EC000744
- ETIM 8
- EC000261
- ECLASS 8.0
- 27182405