- Article no.:
- VX 5051102
- Material
- Carbon steel
- Surface finish
- dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Locking rod, complete
Lock: 3 mm double-bit
- Dimensions
- Width: 500 mm
Height: 2,000 mm( Width: 19.7 ˝
Height: 78.7 ˝ )
- Suitable for
- Enclosure type: VX
- Supply includes
- Locking rod, complete
- Lock: 3 mm double-bit
- Packaging unit
- 1 pc(s).
- Net weight
- 19.8 kg
- Gross weight
- 29.63 kg
- Customs tariff number
- 94039910
- EAN
- 4028177927582
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204