Door, right for two-door VX

Article no.: VX 5051105

Article no.:
VX 5051105
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Dimensions
Width: 600 mm
Height: 1,200 mm
( Width: 23.6 ˝
Height: 47.2 ˝ )
Suitable for
Enclosure type: VX
Packaging unit
1 pc(s).
Net weight
14.2 kg
Gross weight
21.28 kg
Customs tariff number
94039910
EAN
4028177927551
ETIM 9
EC000747
ECLASS 8.0
27182204