Door, right for two-door VX

Article no.: VX 5051107

Article no.:
VX 5051107
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Dimensions
Width: 600 mm
Height: 1,400 mm
( Width: 23.6 ˝
Height: 55.1 ˝ )
Suitable for
Enclosure type: VX
Packaging unit
1 pc(s).
Net weight
16.8 kg
Gross weight
25.06 kg
EAN
4028177927537
ETIM 9
EC000747
ECLASS 8.0
27182204