Rear panel for VX

Article number: VX 5051.064

Article number:
VX 5051.064
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 1,000 mm
Height: 1,800 mm
( Enclosure type: VX
Width: 39.4 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
22.4 kg
Gross weight
40.1 kg
EAN
4028177927964
ETIM 9
EC002524
ECLASS 8.0
27182101