Rear panel for VX

Article no.: VX 5051069

Article no.:
VX 5051069
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 1,200 mm
Height: 1,600 mm
( Enclosure type: VX
Width: 47.2 ˝
Height: 63 ˝ )
Packaging unit
1 pc(s).
Net weight
22.6 kg
Gross weight
41.48 kg
Customs tariff number
94039910
EAN
4028177927919
ETIM 9
EC002524
ECLASS 8.0
27182101