Rear panel for VX

Article no.: VX 5051073

Article no.:
VX 5051073
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 600 mm
Height: 2,000 mm
( Enclosure type: VX
Width: 23.6 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
14.2 kg
Gross weight
26 kg
Customs tariff number
94039910
EAN
4028177927872
ETIM 9
EC002524
ECLASS 8.0
27182101