Rear panel for VX

Article no.: VX 5051081

Article no.:
VX 5051081
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 800 mm
Height: 2,200 mm
( Enclosure type: VX
Width: 31.5 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
21.4 kg
Gross weight
38.71 kg
Customs tariff number
94039910
EAN
4028177927797
ETIM 9
EC002524
ECLASS 8.0
27182101