Rear panel for VX

Article no.: VX 5051083

Article no.:
VX 5051083
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 800 mm
Height: 1,600 mm
( Enclosure type: VX
Width: 31.5 ˝
Height: 63 ˝ )
Packaging unit
1 pc(s).
Net weight
15.4 kg
Gross weight
27.99 kg
Customs tariff number
94039910
EAN
4028177927773
ETIM 9
EC002524
ECLASS 8.0
27182101