Single door for VX

Article no.: VX 5051088

Article no.:
VX 5051088
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Suitable for
Enclosure type: VX
Width: 400 mm
Height: 2,000 mm
( Enclosure type: VX
Width: 15.7 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
16.6 kg
Gross weight
24.47 kg
Customs tariff number
94039910
EAN
4028177927728
ETIM 9
EC000747
ETIM 8
EC000261
ECLASS 8.0
27182204